2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    Cone Part Number

    N/A 387A

    Cup Part Number

    N/A 382A

    Outer Spacer Part Number

    N/A Y1S-382A

    Bore (d)

    N/A 2 1/4 in57.150 mm

    O.D. (D)

    N/A 3.8125 in96.838 mm

    Width (T)

    N/A 1.6536 in42.001 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 42200 lbf188000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 6280 lbf28000 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 10900 lbf48700 N
    e Factor 4 N/A 0.35
    K Factor 5 N/A 1.65

    Other Dimensions

    Weight

    N/A 1.24 Kg2.72 lb

    Width (B)

    N/A 1.728 in43.892 mm
    Max Shaft Fillet Radius6 N/A 0.01 in0.3 mm
    Max Housing Fillet Radius7 N/A 0.03 in0.76 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 2.76 in70 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 3.66 in92.96 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 3810 lbf16900 N

    Factors

    Y1 Factor 9 N/A 1.91
    Y2 Factor 10 N/A 2.84
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.