2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    Cone Part Number

    N/A 46790

    Cup Part Number

    N/A 46720

    Outer Spacer Part Number

    N/A Y2S-46720

    Bore (d)

    N/A 6.5 in165.1 mm

    O.D. (D)

    N/A 8.875 in225.425 mm

    Width (T)

    N/A 3.2500 in82.550 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 119000 lbf528000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 17700 lbf78600 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 30800 lbf137000 N
    e Factor 4 N/A 0.38
    K Factor 5 N/A 1.52

    Other Dimensions

    Weight

    N/A 2.22 Kg4.86 lb

    Width (B)

    N/A 3.125 in79.375 mm
    Max Shaft Fillet Radius6 N/A 0.02 in0.500 mm
    Max Housing Fillet Radius7 N/A 0.03 in0.762 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 7.13 in181 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 8.58 in217.932 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 11600 lbf51600 N

    Factors

    Y1 Factor 9 N/A 1.76
    Y2 Factor 10 N/A 2.62
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.