2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    Cone Part Number

    N/A 64450

    Cup Part Number

    N/A 64700

    Outer Spacer Part Number

    N/A Y2S-64700

    Bore (d)

    N/A 4 1/2 in114.300 mm

    O.D. (D)

    N/A 7.0000 in177.800 mm

    Width (T)

    N/A 3.2500 in82.550 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 108000 lbf478000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 16000 lbf71200 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 27900 lbf124000 N
    e Factor 4 N/A 0.52
    K Factor 5 N/A 1.13

    Other Dimensions

    Weight

    N/A 7.18 Kg15.85 lb

    Width (B)

    N/A 3.25 in82.55 mm
    Max Shaft Fillet Radius6 N/A 0.02 in0.500 mm
    Max Housing Fillet Radius7 N/A 0.130 in3.30 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 5.16 in131 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 6.81 in172 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 14100 lbf62900 N

    Factors

    Y1 Factor 9 N/A 1.31
    Y2 Factor 10 N/A 1.95
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.