2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    Cone Part Number

    N/A EE113091

    Cup Part Number

    N/A 113170

    Outer Spacer Part Number

    N/A Y4S-113170

    Bore (d)

    N/A 8.9945 in228.460 mm

    O.D. (D)

    N/A 17.0000 in431.800 mm

    Width (T)

    N/A 7.2500 in184.150 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 499000 lbf2220000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 74300 lbf330000 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 129000 lbf575000 N
    e Factor 4 N/A 0.88
    K Factor 5 N/A 0.66

    Other Dimensions

    Weight

    N/A 115.43 Kg254.48 lb

    Width (B)

    N/A 6.7500 in171.450 mm
    Max Shaft Fillet Radius6 N/A 0.13 in3.300 mm
    Max Housing Fillet Radius7 N/A 0.250 in6.35 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 10.79 in274 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 15.67 in397.30 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 112000 lbf500000 N

    Factors

    Y1 Factor 9 N/A 0.76
    Y2 Factor 10 N/A 1.14
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.