2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    UPC

    N/A 0053893017068

    Cone Part Number

    N/A EE350750

    Cup Part Number

    N/A 351687

    Outer Spacer Part Number

    N/A Y1S-351687

    Bore (d)

    N/A 7.5 in190.5 mm

    O.D. (D)

    N/A 16.8750 in428.625 mm

    Width (T)

    N/A 8.3750 in212.725 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 644000 lbf2860000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 95900 lbf426000 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 167000 lbf742000 N
    e Factor 4 N/A 0.76
    K Factor 5 N/A 0.77

    Other Dimensions

    Weight

    N/A 139.80 Kg308.21 lb

    Width (B)

    N/A 7.5000 in190.500 mm
    Max Shaft Fillet Radius6 N/A 0.25 in6.4 mm
    Max Housing Fillet Radius7 N/A 0.250 in6.35 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 9.45 in240 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 15.10 in383.54 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 124000 lbf554000 N

    Factors

    Y1 Factor 9 N/A 0.89
    Y2 Factor 10 N/A 1.33
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.