2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    UPC

    N/A 0053893927916

    Cone Part Number

    N/A HH926749

    Cup Part Number

    N/A HH926710

    Outer Spacer Part Number

    N/A HH926710EB

    Bore (d)

    N/A 4 3/4 in120.650 mm

    O.D. (D)

    N/A 10.7500 in273.050 mm

    Width (T)

    N/A 6.5 in165.1 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 417000 lbf1850000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 62100 lbf276000 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 108000 lbf481000 N
    e Factor 4 N/A 0.63
    K Factor 5 N/A 0.92

    Other Dimensions

    Weight

    N/A 45.20 Kg99.61 lb

    Width (B)

    N/A 6.5 in165.1 mm
    Max Shaft Fillet Radius6 N/A 0.060 in1.5 mm
    Max Housing Fillet Radius7 N/A 0.250 in6.35 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 6.61 in168 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 10.00 in254.00 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 67200 lbf299000 N

    Factors

    Y1 Factor 9 N/A 1.07
    Y2 Factor 10 N/A 1.59
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.