2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    Cone Part Number

    N/A HH953749

    Cup Part Number

    N/A HH953710

    Outer Spacer Part Number

    N/A K85370

    Bore (d)

    N/A 10 in254 mm

    O.D. (D)

    N/A 21.0000 in533.400 mm

    Width (T)

    N/A 10.5000 in266.700 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 1050000 lbf4670000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 156000 lbf696000 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 272000 lbf1210000 N
    e Factor 4 N/A 0.94
    K Factor 5 N/A 0.62

    Other Dimensions

    Weight

    N/A 275.73 Kg607.88 lb

    Width (B)

    N/A 9.5 in241.3 mm
    Max Shaft Fillet Radius6 N/A 0.06 in1.5 mm
    Max Housing Fillet Radius7 N/A 0.250 in6.35 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 13.78 in350 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 19.54 in495.60 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 251000 lbf1120000 N

    Factors

    Y1 Factor 9 N/A 0.72
    Y2 Factor 10 N/A 1.07
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.