2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    Cone Part Number

    N/A HM237545

    Cup Part Number

    N/A HM237510

    Outer Spacer Part Number

    N/A HM237510ED

    Bore (d)

    N/A 7.0000 in177.800 mm

    O.D. (D)

    N/A 11.3750 in288.925 mm

    Width (T)

    N/A 5 in127 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 382000 lbf1700000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 56900 lbf253000 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 99100 lbf441000 N
    e Factor 4 N/A 0.32
    K Factor 5 N/A 1.83

    Other Dimensions

    Weight

    N/A 31.62 Kg69.75 lb

    Width (B)

    N/A 5 in127 mm
    Max Shaft Fillet Radius6 N/A 0.06 in1.5 mm
    Max Housing Fillet Radius7 N/A 0.130 in3.30 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 8.07 in205 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 10.69 in271.30 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 31100 lbf138000 N

    Factors

    Y1 Factor 9 N/A 2.12
    Y2 Factor 10 N/A 3.15
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.