2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    UPC

    N/A 0053893930817

    Cone Part Number

    N/A HM624749

    Cup Part Number

    N/A HM624710

    Outer Spacer Part Number

    N/A HM624710EB

    Bore (d)

    N/A 4 3/4 in120.650 mm

    O.D. (D)

    N/A 7.5 in190.5 mm

    Width (T)

    N/A 3.6250 in92.075 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 142000 lbf629000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 21100 lbf93700 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 36700 lbf163000 N
    e Factor 4 N/A 0.43
    K Factor 5 N/A 1.37

    Other Dimensions

    Weight

    N/A 4.04 Kg8.92 lb

    Width (B)

    N/A 3.625 in92.075 mm
    Max Shaft Fillet Radius6 N/A 0.020 in0.500 mm
    Max Housing Fillet Radius7 N/A 0.06 in1.52 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 5.43 in138 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 7.28 in184.90 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 15400 lbf68500 N

    Factors

    Y1 Factor 9 N/A 1.58
    Y2 Factor 10 N/A 2.35
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.