2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    UPC

    N/A 0053893510958

    Cone Part Number

    N/A JH217249

    Cup Part Number

    N/A JH217210

    Outer Spacer Part Number

    N/A H217210EA

    Bore (d)

    N/A 3.3465 in85 mm

    O.D. (D)

    N/A 5.9055 in150 mm

    Width (T)

    N/A 3.622 in92 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 154000 lbf685000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 22900 lbf102000 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 39900 lbf178000 N
    e Factor 4 N/A 0.33
    K Factor 5 N/A 1.76

    Other Dimensions

    Weight

    N/A 6.90 Kg15.2 lb

    Width (B)

    N/A 3.622 in92 mm
    Max Shaft Fillet Radius6 N/A 0.020 in0.500 mm
    Max Housing Fillet Radius7 N/A 0.1 in2.54 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 3.98 in101 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 5.63 in142.00 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 13100 lbf58100 N

    Factors

    Y1 Factor 9 N/A 2.03
    Y2 Factor 10 N/A 3.02
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.