2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    UPC

    N/A 0053893074740

    Cone Part Number

    N/A JHM318448

    Cup Part Number

    N/A JHM318410

    Outer Spacer Part Number

    N/A HM318410EA

    Bore (d)

    N/A 3.5433 in90 mm

    O.D. (D)

    N/A 6.1024 in155 mm

    Width (T)

    N/A 3.4646 in88 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 153000 lbf683000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 22900 lbf102000 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 39800 lbf177000 N
    e Factor 4 N/A 0.34
    K Factor 5 N/A 1.71

    Other Dimensions

    Weight

    N/A 6.84 Kg15.04 lb

    Width (B)

    N/A 3.4646 in88.000 mm
    Max Shaft Fillet Radius6 N/A 0.020 in0.500 mm
    Max Housing Fillet Radius7 N/A 0.1 in2.54 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 4.17 in106 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 5.87 in149.10 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 13300 lbf59400 N

    Factors

    Y1 Factor 9 N/A 1.98
    Y2 Factor 10 N/A 2.95
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.