2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    UPC

    N/A 0053893816173

    Cone Part Number

    N/A JHM534149

    Cup Part Number

    N/A JHM534110

    Outer Spacer Part Number

    N/A HM534110EB

    Bore (d)

    N/A 6.6929 in170 mm

    O.D. (D)

    N/A 9.0551 in230 mm

    Width (T)

    N/A 3.0708 in78 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 131000 lbf583000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 19500 lbf86800 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 34000 lbf151000 N
    e Factor 4 N/A 0.38
    K Factor 5 N/A 1.52

    Other Dimensions

    Weight

    N/A 8.9 Kg19.59 lb

    Width (B)

    N/A 2.9922 in76 mm
    Max Shaft Fillet Radius6 N/A 0.020 in0.500 mm
    Max Housing Fillet Radius7 N/A 0.1 in2.54 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 7.24 in184 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 8.84 in224.54 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 12800 lbf56900 N

    Factors

    Y1 Factor 9 N/A 1.76
    Y2 Factor 10 N/A 2.62
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.