2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    UPC

    N/A 0053893931746

    Cone Part Number

    N/A JM716649

    Cup Part Number

    N/A JM716610

    Outer Spacer Part Number

    N/A M716610EB

    Bore (d)

    N/A 3.3465 in85 mm

    O.D. (D)

    N/A 5.1181 in130 mm

    Width (T)

    N/A 2.3622 in60 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 63100 lbf281000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 9400 lbf41800 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 16400 lbf72800 N
    e Factor 4 N/A 0.44
    K Factor 5 N/A 1.31

    Other Dimensions

    Weight

    N/A 2.8 Kg6.19 lb

    Width (B)

    N/A 2.2834 in58 mm
    Max Shaft Fillet Radius6 N/A 0.010 in0.3 mm
    Max Housing Fillet Radius7 N/A 0.1 in2.54 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 3.86 in98 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 4.96 in125 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 7150 lbf31800 N

    Factors

    Y1 Factor 9 N/A 1.52
    Y2 Factor 10 N/A 2.26
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.