2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    Cone Part Number

    N/A JM718149

    Cup Part Number

    N/A JM718110

    Outer Spacer Part Number

    N/A JY14516-S

    Bore (d)

    N/A 3.5433 in90 mm

    O.D. (D)

    N/A 5.7087 in145.000 mm

    Width (T)

    N/A 2.7559 in70.000 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 87000 lbf387000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 13000 lbf57700 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 22600 lbf100000 N
    e Factor 4 N/A 0.44
    K Factor 5 N/A 1.31

    Other Dimensions

    Weight

    N/A 4.46 Kg9.82 lb

    Width (B)

    N/A 2.6772 in68.000 mm
    Max Shaft Fillet Radius6 N/A 0.03 in0.800 mm
    Max Housing Fillet Radius7 N/A 0.1 in2.54 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 4.17 in106 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 5.47 in138.94 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 9860 lbf43900 N

    Factors

    Y1 Factor 9 N/A 1.52
    Y2 Factor 10 N/A 2.26
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.