2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    UPC

    N/A 0053893087290

    Cone Part Number

    N/A JM822049

    Cup Part Number

    N/A JM822010

    Outer Spacer Part Number

    N/A M822010EA

    Bore (d)

    N/A 4.3307 in110 mm

    O.D. (D)

    N/A 6.4961 in165 mm

    Width (T)

    N/A 2.7560 in70.000 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 88900 lbf396000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 13200 lbf58900 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 23100 lbf103000 N
    e Factor 4 N/A 0.5
    K Factor 5 N/A 1.18

    Other Dimensions

    Weight

    N/A 5.05 Kg11.17 lb

    Width (B)

    N/A 2.7560 in70 mm
    Max Shaft Fillet Radius6 N/A 0.010 in0.3 mm
    Max Housing Fillet Radius7 N/A 0.1 in2.54 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 4.92 in125 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 6.30 in160.00 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 11300 lbf50100 N

    Factors

    Y1 Factor 9 N/A 1.36
    Y2 Factor 10 N/A 2.02
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.