2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    Cone Part Number

    N/A L540049

    Cup Part Number

    N/A L540010

    Outer Spacer Part Number

    N/A L540010EA

    Bore (d)

    N/A 7.7500 in196.850 mm

    O.D. (D)

    N/A 10.0000 in254.000 mm

    Width (T)

    N/A 2.2500 in57.150 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 82500 lbf367000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 12300 lbf54700 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 21400 lbf95200 N
    e Factor 4 N/A 0.4
    K Factor 5 N/A 1.47

    Other Dimensions

    Weight

    N/A 6.97 Kg15.37 lb

    Width (B)

    N/A 2.1876 in55.566 mm
    Max Shaft Fillet Radius6 N/A 0.03 in0.800 mm
    Max Housing Fillet Radius7 N/A 0.06 in1.52 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 8.15 in207 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 9.80 in246.90 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 8350 lbf37100 N

    Factors

    Y1 Factor 9 N/A 1.7
    Y2 Factor 10 N/A 2.53
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.