2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    UPC

    N/A 0053893924731

    Cone Part Number

    N/A LM48548

    Cup Part Number

    N/A LM48510

    Outer Spacer Part Number

    N/A LM48510EE

    Bore (d)

    N/A 1 3/8 in34.925 mm

    O.D. (D)

    N/A 2.5625 in65.088 mm

    Width (T)

    N/A 1.4200 in36.068 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 25300 lbf112000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 3760 lbf16700 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 6550 lbf29200 N
    e Factor 4 N/A 0.38
    K Factor 5 N/A 1.55

    Other Dimensions

    Weight

    N/A 0.52 Kg1.12 lb

    Width (B)

    N/A 1.4400 in36.576 mm
    Max Shaft Fillet Radius6 N/A 0.020 in0.4 mm
    Max Housing Fillet Radius7 N/A 0.050 in1.27 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 1.89 in48 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 2.44 in61.00 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 2430 lbf10800 N

    Factors

    Y1 Factor 9 N/A 1.79
    Y2 Factor 10 N/A 2.67
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.