Tapered Roller Bearings - 2TS-DM (Matched Bearing Assembly, Direct Mount)
Unit of Measure

Key Dimensions

Cone Part Number

N/A X30238

Cup Part Number

N/A Y30238

Outer Spacer Part Number

N/A K810372

Bore (d)

N/A 7.4803 in190 mm

O.D. (D)

N/A 340 mm

Width (T)

N/A 6.1811 in157 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 412000 lbf1830000 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 61400 lbf273000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 107000 lbf475000 N
e Factor 4 N/A 0.44
K Factor 5 N/A 1.34

Other Dimensions

Weight

N/A 13.99 Kg30.83 lb

Width (B)

N/A 5.7874 in147 mm
Max Shaft Fillet Radius6 N/A 0.06 in1.5 mm
Max Housing Fillet Radius7 N/A 0.16 in4 mm

Shaft Backing Shoulder Dia. - Backface (db)

N/A 8.7 in222 mm

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 12.54 in318.5 mm

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 45700 lbf203000 N

Factors

Y1 Factor 9 N/A 1.55
Y2 Factor 10 N/A 2.31
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These maximum fillet radii will be cleared by the bearing corners.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.