2TS-IM assemblies are comprised of two single-row bearings with an inner and outer ring spacer. In some applications, a shoulder in the bearing housing replaces the outer ring spacer.
Design Attributes
Design Attributes
- Stainless steel ball bearing inserts with set screw
- Steel spacers are used to create Bench End Play (BEP) or Preload (BPL) in the bearing assembly
- Available with or without spacers
- Spacers preset during manufacture
Unit of Measure
Key Dimensions
Cone Part Number |
N/A 687 |
Cup Part Number |
N/A 672 |
Inner Spacer Part Number |
N/A X2S-687 |
Outer Spacer Part Number |
N/A Y5S-672 |
Bore (d) |
N/A 4 in101.600 mm |
O.D. (D) |
N/A 6.625 in168.275 mm |
Width (T) |
N/A 7.2330 in183.718 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 104000 lbf461000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 15400 lbf68600 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 26900 lbf119000 N |
| e Factor 4 | N/A 0.47 |
| K Factor 5 | N/A 1.24 |
Other Dimensions
Weight |
N/A 12.46 Kg27.46 lb |
Outer Ring Width (C) |
N/A 6.3580 in161.493 mm |
| Max Shaft Fillet Radius6 | N/A 0.140 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.03 in0.8 mm |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 4.65 in118 mm |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 6.34 in161.00 mm |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 These maximum fillet radii will be cleared by the bearing corners.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.