2TS-IM assemblies are comprised of two single-row bearings with an inner and outer ring spacer. In some applications, a shoulder in the bearing housing replaces the outer ring spacer.

Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Steel spacers are used to create Bench End Play (BEP) or Preload (BPL) in the bearing assembly
  • Available with or without spacers
  • Spacers preset during manufacture
Unit of Measure

Key Dimensions

UPC

N/A 0053893986982

Cone Part Number

N/A H936340

Cup Part Number

N/A H936310

Inner Spacer Part Number

N/A H936340XA

Outer Spacer Part Number

N/A H936310EC

Bore (d)

N/A 6.1250 in155.575 mm

O.D. (D)

N/A 13.0000 in330.200 mm

Width (T)

N/A 7.5 in190.5 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 481000 lbf2140000 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 71600 lbf319000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 125000 lbf555000 N
e Factor 4 N/A 0.81
K Factor 5 N/A 0.72

Other Dimensions

Weight

N/A 68.83 Kg151.74 lb

Outer Ring Width (C)

N/A 5 in127 mm
Max Shaft Fillet Radius6 N/A 0.25 in6.35 mm
Max Housing Fillet Radius7 N/A 0.06 in1.5 mm

Shaft Backing Shoulder Dia. - Backface (db)

N/A 8.23 in209 mm

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 12.28 in311.90 mm

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 99200 lbf441000 N

Factors

Y1 Factor 9 N/A 0.83
Y2 Factor 10 N/A 1.24
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These maximum fillet radii will be cleared by the bearing corners.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.