2TS-IM assemblies are comprised of two single-row bearings with an inner and outer ring spacer. In some applications, a shoulder in the bearing housing replaces the outer ring spacer.
Design Attributes
Design Attributes
- Stainless steel ball bearing inserts with set screw
- Steel spacers are used to create Bench End Play (BEP) or Preload (BPL) in the bearing assembly
- Available with or without spacers
- Spacers preset during manufacture
Unit of Measure
Key Dimensions
Cone Part Number |
N/A JHM88540 |
Cup Part Number |
N/A JHM88513 |
Inner Spacer Part Number |
N/A K160075 |
Bore (d) |
N/A 1.1811 in30 mm |
O.D. (D) |
N/A 2.8346 in72 mm |
Width (T) |
N/A 3.1 in78.74 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 40400 lbf180000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 6010 lbf26700 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 10500 lbf46600 N |
| e Factor 4 | N/A 0.55 |
| K Factor 5 | N/A 1.07 |
Other Dimensions
Weight |
N/A 1.27 Kg2.84 lb |
Outer Ring Width (C) |
N/A 2.6 in66.04 mm |
| Max Shaft Fillet Radius6 | N/A 0.050 in1.270 mm |
| Max Housing Fillet Radius7 | N/A 0.01 in0.3 mm |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 1.75 in44.5 mm |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 2.74 in69.1 mm |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 These maximum fillet radii will be cleared by the bearing corners.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.