2TS-IM assemblies are comprised of two single-row bearings with an inner and outer ring spacer. In some applications, a shoulder in the bearing housing replaces the outer ring spacer.
Design Attributes
Design Attributes
- Stainless steel ball bearing inserts with set screw
- Steel spacers are used to create Bench End Play (BEP) or Preload (BPL) in the bearing assembly
- Available with or without spacers
- Spacers preset during manufacture
Unit of Measure
Key Dimensions
Cone Part Number |
N/A JM511946 |
Cup Part Number |
N/A JM511910 |
Inner Spacer Part Number |
N/A M511946XS |
Outer Spacer Part Number |
N/A M511910ES |
Bore (d) |
N/A 2.5591 in65 mm |
O.D. (D) |
N/A 4.3307 in110 mm |
Width (T) |
N/A 2.4409 in62 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 65400 lbf291000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 9740 lbf43300 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 17000 lbf75400 N |
| e Factor 4 | N/A 0.4 |
| K Factor 5 | N/A 1.45 |
Other Dimensions
Weight |
N/A 2.24 Kg4.94 lb |
Outer Ring Width (C) |
N/A 1.9877 in50.489 mm |
| Max Shaft Fillet Radius6 | N/A 0.120 in3.050 mm |
| Max Housing Fillet Radius7 | N/A 0.03 in0.8 mm |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 3.07 in78 mm |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 4.15 in105.40 mm |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 These maximum fillet radii will be cleared by the bearing corners.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.