2TS-IM assemblies are comprised of two single-row bearings with an inner and outer ring spacer. In some applications, a shoulder in the bearing housing replaces the outer ring spacer.
Design Attributes
Design Attributes
- Stainless steel ball bearing inserts with set screw
- Steel spacers are used to create Bench End Play (BEP) or Preload (BPL) in the bearing assembly
- Available with or without spacers
- Spacers preset during manufacture
Unit of Measure
Key Dimensions
Cone Part Number |
N/A JM714249 |
Cup Part Number |
N/A JM714210 |
Inner Spacer Part Number |
N/A M714249XS |
Outer Spacer Part Number |
N/A M714210ES |
Bore (d) |
N/A 2.9528 in75 mm |
O.D. (D) |
N/A 4.7244 in120.000 mm |
Width (T) |
N/A 2.7165 in69 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 62400 lbf277000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 9290 lbf41300 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 16200 lbf71900 N |
| e Factor 4 | N/A 0.44 |
| K Factor 5 | N/A 1.31 |
Other Dimensions
Weight |
N/A 2.72 Kg6.02 lb |
Outer Ring Width (C) |
N/A 2.2441 in57 mm |
| Max Shaft Fillet Radius6 | N/A 0.12 in3.050 mm |
| Max Housing Fillet Radius7 | N/A 0.03 in0.6 mm |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 3.46 in88 mm |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 4.56 in115.10 mm |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 These maximum fillet radii will be cleared by the bearing corners.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.