2TS-IM assemblies are comprised of two single-row bearings with an inner and outer ring spacer. In some applications, a shoulder in the bearing housing replaces the outer ring spacer.

Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Steel spacers are used to create Bench End Play (BEP) or Preload (BPL) in the bearing assembly
  • Available with or without spacers
  • Spacers preset during manufacture
Unit of Measure

Key Dimensions

UPC

N/A 0053893086613

Cone Part Number

N/A JM736149

Cup Part Number

N/A JM736110

Inner Spacer Part Number

N/A M736149XC

Outer Spacer Part Number

N/A M736110ES

Bore (d)

N/A 7.0866 in180 mm

O.D. (D)

N/A 9.8425 in250 mm

Width (T)

N/A 4.0271 in102.288 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 160000 lbf712000 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 23800 lbf106000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 41500 lbf185000 N
e Factor 4 N/A 0.48
K Factor 5 N/A 1.22

Other Dimensions

Weight

N/A 14.11 Kg31.09 lb

Outer Ring Width (C)

N/A 3.2397 in82.288 mm
Max Shaft Fillet Radius6 N/A 0.120 in3.050 mm
Max Housing Fillet Radius7 N/A 0.04 in1.0 mm

Shaft Backing Shoulder Dia. - Backface (db)

N/A 7.72 in196 mm

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 9.57 in243.08 mm

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 19600 lbf87200 N

Factors

Y1 Factor 9 N/A 1.41
Y2 Factor 10 N/A 2.09
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These maximum fillet radii will be cleared by the bearing corners.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.