SR bearings are made to a standard setting range, based on Timken’s Set-Right™ automated setting technique, and are suitable for most industrial applications. They have two spacers and an optional snap-ring for axial location. Because both types are made from popular sizes of single-row bearings, they provide a low-cost choice for many applications.

Design Attributes:
  • Two TS bearings mounted indirectly with cone and cup spacers.
  • Cup spacer features lubrication slots to allow commercial snap rings to locate bearings axially.
  • Two J-Line™ Class N bearings with metric envelop and non-metric internal geometry.
Unit of Measure

Key Dimensions

Cone Part Number

N/A 850

Cup Part Number

N/A 832

Inner Spacer Part Number

N/A X4S-850

Outer Spacer Part Number

N/A Y3S-832

Snap Ring Part Number

N/A K167013

Bore (d)

N/A 88.9 mm3 1/2 in

O.D. (D)

N/A 168.275 mm6.625 in

Width (T)

N/A 122.212 mm4.8115 in
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 844000 N190000 lbf
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 126000 N28300 lbf
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 219000 N49200 lbf
e Factor 4 N/A 0.3
K Factor 5 N/A 1.95

Other Dimensions

Weight

N/A 10.88 Kg23.95 lb

Outer Ring Width (C)

N/A 96.812 mm3.8115 in
Max Shaft Fillet Radius6 N/A 3.600 mm0.14 in
Max Housing Fillet Radius7 N/A 0.8 mm0.03 in

Shaft Backing Shoulder Dia. - Backface (db)

N/A 106 mm4.17 in

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 155.96 mm6.14 in

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 64400 N14500 lbf

Factors

Y1 Factor 9 N/A 2.26
Y2 Factor 10 N/A 3.36
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These maximum fillet radii will be cleared by the bearing corners.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.