SR bearings are made to a standard setting range, based on Timken’s Set-Right™ automated setting technique, and are suitable for most industrial applications. They have two spacers and an optional snap-ring for axial location. Because both types are made from popular sizes of single-row bearings, they provide a low-cost choice for many applications.
Design Attributes:
Design Attributes:
- Two TS bearings mounted indirectly with cone and cup spacers.
- Cup spacer features lubrication slots to allow commercial snap rings to locate bearings axially.
- Two J-Line™ Class N bearings with metric envelop and non-metric internal geometry.
Unit of Measure
Key Dimensions
UPC |
N/A 0053893085692 |
Cone Part Number |
N/A JM719149 |
Cup Part Number |
N/A JM719113 |
Inner Spacer Part Number |
N/A M719149XS |
Outer Spacer Part Number |
N/A M719113ES |
Snap Ring Part Number |
N/A K518773R |
Bore (d) |
N/A 95 mm3.7402 in |
O.D. (D) |
N/A 150 mm5.9055 in |
Width (T) |
N/A 78 mm3.0709 in |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 374000 N84000 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 55700 N12500 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 96900 N21800 lbf |
| e Factor 4 | N/A 0.44 |
| K Factor 5 | N/A 1.32 |
Other Dimensions
Weight |
N/A 4.6 Kg10.15 lb |
Outer Ring Width (C) |
N/A 61.466 mm2.4199 in |
| Max Shaft Fillet Radius6 | N/A 3.050 mm0.120 in |
| Max Housing Fillet Radius7 | N/A 0.8 mm0.03 in |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 109 mm4.29 in |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 143.26 mm5.64 in |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 These maximum fillet radii will be cleared by the bearing corners.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.