This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

Cup Part Number

N/A 18352

O.D. (D)

N/A 3.500 in88.9 mm

Outer Ring Width (C)

N/A 0.7500 in19.050 mm
e Factor 1 N/A 0.57

Other Dimensions

Weight

N/A 0.5 Kg1.1 lb
Max Housing Fillet Radius2 N/A 0.06 in1.52 mm

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 3.31 in84.07 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 3.03 in76.96 mm

Factors

Geometry Factor (Cg)3 N/A 0.0852
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.