This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

Cup Part Number

N/A L476518X

O.D. (D)

N/A 28.3465 in720.001 mm

Outer Ring Width (C)

N/A 2.4803 in63.000 mm
e Factor 1 N/A 0.38

Other Dimensions

Weight

N/A 81.8 Kg180.20 lb
Max Housing Fillet Radius2 N/A 0.06 in1.52 mm

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 26.69 in677.90 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 26.34 in669.04 mm

Factors

Geometry Factor (Cg)3 N/A 0.257
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.