This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

Cup Part Number

N/A L480210X

O.D. (D)

N/A 31.0000 in787.400 mm

Outer Ring Width (C)

N/A 3.2532 in82.631 mm
e Factor 1 N/A 0.79
K Factor 2 N/A 1.58

Other Dimensions

Weight

N/A 219.700 Kg484.30 lb
Max Housing Fillet Radius3 N/A 0.06 in1.5 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 29.06 in738.10 mm
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These maximum fillet radii will be cleared by the bearing corners.