This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

UPC

N/A 0053893809380

Cup Part Number

N/A L558510-SA

O.D. (D)

N/A 16.000 in406.4 mm

Outer Ring Width (C)

N/A 1.5 in38.1 mm
e Factor 1 N/A 0.41

Other Dimensions

Weight

N/A 15 Kg33.20 lb
Max Housing Fillet Radius2 N/A 0.130 in3.30 mm

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 15.64 in397.26 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 15.24 in387.10 mm

Factors

Geometry Factor (Cg)3 N/A 0.164
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.