This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

Cup Part Number

N/A LL353210

O.D. (D)

N/A 12.750 in323.85 mm

Outer Ring Width (C)

N/A 0.625 in15.875 mm
e Factor 1 N/A 0.35

Other Dimensions

Weight

N/A 2.30 Kg5.10 lb
Max Housing Fillet Radius2 N/A 0.06 in1.52 mm

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 12.60 in320.00 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 12.44 in315.98 mm

Factors

Geometry Factor (Cg)3 N/A 0.158
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.