This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.

RELATED PRODUCTS

Unit of Measure

Key Dimensions

UPC

N/A 0053893639635

Cup Part Number

N/A LL529710

O.D. (D)

N/A 7.4063 in188.120 mm

Outer Ring Width (C)

N/A 0.6563 in16.670 mm
e Factor 1 N/A 0.38
Y Factor 2 N/A 1.57

Other Dimensions

Weight

N/A 1.4 Kg3.1 lb
Max Housing Fillet Radius3 N/A 0.06 in1.52 mm

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 7.20 in182.88 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 7.05 in179.07 mm

Factors

Geometry Factor (Cg)4 N/A 0.156
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These maximum fillet radii will be cleared by the bearing corners.
  • 4 Geometry constant for Lubrication Life Adjustment Factor a3l.