This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

Cup Part Number

N/A LM169313X

O.D. (D)

N/A 22.5000 in571.500 mm

Outer Ring Width (C)

N/A 2.9165 in74.079 mm
e Factor 1 N/A 0.64
K Factor 2 N/A 1.91

Other Dimensions

Weight

N/A 108.00 Kg238.00 lb
Max Housing Fillet Radius3 N/A 0.06 in1.5 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 21.14 in537.00 mm
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These maximum fillet radii will be cleared by the bearing corners.