This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

UPC

N/A 0053893865676

Cup Part Number

N/A LM258414X

O.D. (D)

N/A 16.6250 in422.275 mm

Outer Ring Width (C)

N/A 2.2332 in56.723 mm
e Factor 1 N/A 0.67
K Factor 2 N/A 1.83

Other Dimensions

Weight

N/A 47.100 Kg103.80 lb
Max Housing Fillet Radius3 N/A 0.070 in1.80 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 15.55 in395.00 mm
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These maximum fillet radii will be cleared by the bearing corners.