This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

Cup Part Number

N/A LM258610

O.D. (D)

N/A 16.6250 in422.275 mm

Outer Ring Width (C)

N/A 2.1250 in53.975 mm
e Factor 1 N/A 0.32
K Factor 2 N/A 1.83
Y Factor 3 N/A 1.88

Other Dimensions

Weight

N/A 52.2 Kg115.1 lb
Max Housing Fillet Radius4 N/A 0.130 in3.30 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 15.67 in398.00 mm
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These maximum fillet radii will be cleared by the bearing corners.