This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

UPC

N/A 0053893567990

Cup Part Number

N/A LM263110

O.D. (D)

N/A 18.0000 in457.200 mm

Outer Ring Width (C)

N/A 2 in50.8 mm
e Factor 1 N/A 0.32
K Factor 2 N/A 1.83
Y Factor 3 N/A 1.88

Other Dimensions

Weight

N/A 49.1 Kg108.3 lb
Max Housing Fillet Radius4 N/A 0.130 in3.30 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 17.09 in434.10 mm
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These maximum fillet radii will be cleared by the bearing corners.