This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

Cup Part Number

N/A LM272314XA

O.D. (D)

N/A 24.2500 in615.950 mm

Outer Ring Width (C)

N/A 2.8266 in71.796 mm
e Factor 1 N/A 0.7
K Factor 2 N/A 1.76

Other Dimensions

Weight

N/A 120.600 Kg265.80 lb

Housing Backing Shoulder Dia. - Backface (Db)

N/A 22.80 in579.10 mm
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.