This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

Cup Part Number

N/A LM286210X

O.D. (D)

N/A 44.5000 in1130.300 mm

Outer Ring Width (C)

N/A 5.4375 in138.113 mm
e Factor 1 N/A 0.33

Other Dimensions

Weight

N/A 456.400 Kg1006.10 lb
Max Housing Fillet Radius2 N/A 0.500 in12.70 mm

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 43.32 in1100.30 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 41.93 in1065.02 mm

Factors

Geometry Factor (Cg)3 N/A 0.393
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.