This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

Cup Part Number

N/A LM348915X

O.D. (D)

N/A 13.7460 in349.148 mm

Outer Ring Width (C)

N/A 1.9291 in48.999 mm
e Factor 1 N/A 0.76
K Factor 2 N/A 1.64

Other Dimensions

Weight

N/A 33.200 Kg73.10 lb
Max Housing Fillet Radius3 N/A 0.1 in2.5 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 12.76 in324.10 mm
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These maximum fillet radii will be cleared by the bearing corners.