This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

UPC

N/A 0013992360267

Cup Part Number

N/A LM451412X

O.D. (D)

N/A 14.000 in355.6 mm

Outer Ring Width (C)

N/A 1.9438 in49.373 mm
e Factor 1 N/A 0.76
K Factor 2 N/A 1.62

Other Dimensions

Weight

N/A 28.4 Kg62.60 lb
Max Housing Fillet Radius3 N/A 0.06 in1.5 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 13.03 in331.00 mm
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These maximum fillet radii will be cleared by the bearing corners.