This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Cup Part Number

N/A LM742710W

O.D. (D)

N/A 11.2500 in285.750 mm

Outer Ring Width (C)

N/A 1.3750 in34.925 mm
e Factor 1 N/A 0.48

Other Dimensions

Weight

N/A 7.7 Kg16.90 lb
Max Housing Fillet Radius2 N/A 0.130 in3.30 mm

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 11.02 in278.90 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 10.47 in265.94 mm

Factors

Geometry Factor (Cg)3 N/A 0.135
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.