This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

UPC

N/A 0053893143446

Cup Part Number

N/A LM765111

O.D. (D)

N/A 19.6750 in499.745 mm

Outer Ring Width (C)

N/A 2 in50.8 mm
e Factor 1 N/A 1.05
K Factor 2 N/A 1.24

Other Dimensions

Weight

N/A 62.500 Kg137.90 lb
Max Housing Fillet Radius3 N/A 0.130 in3.30 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 18.54 in470.90 mm

Factors

G1 Factor

N/A 2570
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These maximum fillet radii will be cleared by the bearing corners.