This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

Cup Part Number

N/A M262410

O.D. (D)

N/A 18.5000 in469.900 mm

Outer Ring Width (C)

N/A 2.2500 in57.150 mm
e Factor 1 N/A 0.33
K Factor 2 N/A 1.76
Y Factor 3 N/A 1.8

Other Dimensions

Weight

N/A 67.4 Kg148.6 lb
Max Housing Fillet Radius4 N/A 0.130 in3.30 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 17.44 in443.00 mm
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These maximum fillet radii will be cleared by the bearing corners.