This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

Cup Part Number

N/A M270410

O.D. (D)

N/A 23.4232 in594.949 mm

Outer Ring Width (C)

N/A 2.9528 in75.001 mm
e Factor 1 N/A 0.33

Other Dimensions

Weight

N/A 69.900 Kg154.20 lb
Max Housing Fillet Radius2 N/A 0.240 in6.10 mm

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 22.68 in576.07 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 22.09 in561.09 mm

Factors

Geometry Factor (Cg)3 N/A 0.234
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.