This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

Cup Part Number

N/A M283419

O.D. (D)

N/A 42.5157 in1079.899 mm

Outer Ring Width (C)

N/A 6.2205 in158.001 mm
e Factor 1 N/A 0.33

Other Dimensions

Weight

N/A 703.400 Kg1550.80 lb
Max Housing Fillet Radius2 N/A 0.470 in11.94 mm

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 39.26 in997.20 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 38.62 in980.95 mm

Factors

Geometry Factor (Cg)3 N/A 0.362
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.