This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Cup Part Number

N/A V523

O.D. (D)

N/A 3.9380 in100.025 mm

Outer Ring Width (C)

N/A 1.0995 in27.927 mm
e Factor 1 N/A 0.29
K Factor 2 N/A 2.05
Y Factor 3 N/A 2.1

Other Dimensions

Weight

N/A 1.20 Kg2.7 lb
Max Housing Fillet Radius4 N/A 0.070 in1.78 mm

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 3.74 in94.00 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 3.50 in88.90 mm

Factors

G1 Factor

N/A 57.9

G2 Factor

N/A 13.4
Geometry Factor (Cg)5 N/A 0.0894
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These maximum fillet radii will be cleared by the bearing corners.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.