This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

O.D. (D)

N/A 220 mm8.6614 in

Cup Part Number

N/A GJP16010
e Factor 1 N/A 0.49
K Factor 2 N/A 1.2
Y Factor 3 N/A 1.23

Other Dimensions

Weight

N/A 4.10 Kg9.00 lb

C - Cup Width

N/A 23 mm0.9055 in
Max Housing Fillet Radius4 N/A 3.05 mm0.12 in

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 214.10 mm8.43 in

Housing Backing Shoulder Dia. - Backface (Db)

N/A 205.99 mm8.11 in

Factors

G1 Factor

N/A 318.2

G2 Factor

N/A 58.9
Geometry Factor (Cg)5 N/A 0.125
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These maximum fillet radii will be cleared by the bearing corners.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.