Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure

Key Dimensions

UPC

N/A 0013992333445

Cone Part Number

N/A 25580

Cup Part Number

N/A 25520

Bore (d)

N/A 1 3/4 in44.450 mm

O.D. (D)

N/A 3.2650 in82.931 mm

Width (T)

N/A 0.9375 in23.813 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 20300 lbf90500 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 5270 lbf23500 N
e Factor3 N/A 0.33
K Factor4 N/A 1.74
Y Factor 5 N/A 1.79

Other Dimensions

Weight

N/A 1.2 lb0.6 Kg

Inner Ring Width (B)

N/A 1.0000 in25.400 mm

Outer Ring Width (C)

N/A 0.75 in19.050 mm
Effective Center Location6 N/A -0.25 in-6.4 mm
Max Shaft Fillet Radius7 N/A 0.140 in3.600 mm
Max Housing Fillet Radius8 N/A 0.03 in0.76 mm

Shaft Backing Shoulder Dia. - Frontface (da)

N/A 1.97 in50 mm

Shaft Backing Shoulder Dia. - Backface (db)

N/A 2.24 in57 mm

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 3.05 in77.00 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 2.91 in73.91 mm

Cage Location rel. to BF (Aa)

N/A 0.01 in0.3 mm

Cage Location rel. to FF (Ab)

N/A 0.06 in1.5 mm

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)9 N/A 3020 lbf13500 N

Static Radial Load Rating (C0)

N/A 24900 lbf111000 N

Factors

G1 Factor

N/A 35.2

G2 Factor

N/A 14.3
Geometry Factor (Cg)10 N/A 0.0801
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Negative value indicates effective center inside cone backface.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 These maximum fillet radii will be cleared by the bearing corners.
  • 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.