Activated later
Unit of Measure
Key Dimensions
Cone Part Number |
N/A KHM89443 |
Cup Part Number |
N/A KHM89411 |
Bore (d) |
N/A 1 5/16 in33.337 mm |
O.D. (D) |
N/A 3 in76.2 mm |
Width (T) |
N/A 1.1563 in29.370 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 24800 lbf110000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 6440 lbf28600 N |
| e Factor3 | N/A 0.55 |
| K Factor4 | N/A 1.07 |
| Y Factor 5 | N/A 1.1 |
Other Dimensions
Weight |
N/A 1.5 lb0.7 Kg |
Inner Ring Width (B) |
N/A 1.1250 in28.575 mm |
Outer Ring Width (C) |
N/A 0.9063 in23.020 mm |
| Effective Center Location6 | N/A -0.22 in-5.6 mm |
| Max Shaft Fillet Radius7 | N/A 0.030 in0.8 mm |
| Max Housing Fillet Radius8 | N/A 0.03 in0.8 mm |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 1.75 in44.5 mm |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 1.83 in46.5 mm |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 2.91 in73.90 mm |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 2.56 in65.02 mm |
Cage Location rel. to BF (Aa) |
N/A 0.06 in1.5 mm |
Cage Location rel. to FF (Ab) |
N/A 0.08 in2 mm |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.