Activated later
Unit of Measure
Key Dimensions
UPC |
N/A 0053893247595 |
Cone Part Number |
N/A X30313G |
Cup Part Number |
N/A Y30313G |
Bore (d) |
N/A 65 mm2.5591 in |
O.D. (D) |
N/A 140 mm5.5118 in |
Width (T) |
N/A 36.000 mm1.4173 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 222000 N50000 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 57600 N13000 lbf |
| e Factor 3 | N/A 0.35 |
| K Factor 4 | N/A 1.69 |
| Y Factor 5 | N/A 1.74 |
Other Dimensions
Weight |
N/A 2.5 Kg5.4 lb |
Inner Ring Width (B) |
N/A 33.000 mm1.2992 in |
Outer Ring Width (C) |
N/A 28.000 mm1.1024 in |
| Effective Center Location6 | N/A -7.6 mm-0.3 in |
| Max Shaft Fillet Radius7 | N/A 3.050 mm0.120 in |
| Max Housing Fillet Radius8 | N/A 2.54 mm0.1 in |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 75 mm2.95 in |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 80 mm3.15 in |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 131.10 mm5.19 in |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 124.97 mm4.92 in |
Cage Location rel. to BF (Aa) |
N/A 1.8 mm0.07 in |
Cage Location rel. to FF (Ab) |
N/A 5.6 mm0.22 in |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.